JAJSE82A October 2017 – December 2017 TLC6C5816-Q1
PRODUCTION DATA.
16のチャネルは、Figure 13に示すDRAIN0、DRAIN1/DIAG0といった8つの出力ペアに分類されます。デフォルトでは、このペアのいずれの出力もオープン・ドレイン出力となります。各ペアは互いに独立しています。
構成レジスタのそのビットをHIGHに設定することにより、DRAIN1/DIAG0出力をDRAIN0の診断チャネルDIAG0として構成できます。
構成レジスタをLOWに設定することにより、DRAIN1/DIAG0出力を独立したオープン・ドレイン出力DRAIN1として構成できます。
DRAIN1/DIGA0が診断チャネルとして構成されている場合には、DRAIN0がオンになると、DRAIN1/DIAG0診断パスが電圧を監視します。DRAIN0がオフになると、DRAIN1/DIAG0がハイ・インピーダンス状態になって、漏れ電流を回避します。