JAJSE82A October 2017 – December 2017 TLC6C5816-Q1
PRODUCTION DATA.
構成可能な出力で述べたように、DIAG0チャネルはDRAIN0のLED負荷のアノード電圧を監視します。DRAIN0チャネルがオンになると、DIAG0はDRAIN0の電圧をLED短絡検出用内部スレッショルドV(SC_th)と比較します。DRAIN0がオンで、V(DIAG0)がV(SC_th)を下回る状態がtpd(deg_short)の間継続すると、TLC6C5816-Q1はLED短絡フォルトをアサートし、フォルト・フラグ表の該当するビットを設定して、ERRをLOWにプルします。
LED短絡状態では、自動的にチャネルがオフになることはありません。短絡フォルトが検出された時点で、フォルト状態がDIAGn_SHORTフォルト・レジスタにラッチされます。LEDフォルトが解消し、フォルト状態が読み戻されて初めて、フォルト・レジスタ値は通常に戻ります。周期的なGxオン/オフでフォルトがクリアされることはありません。