JAJSE82A October 2017 – December 2017 TLC6C5816-Q1
PRODUCTION DATA.
TLC6C5816-Q1は3V~5.5Vの電源電圧範囲で動作するため、一般にマイクロコントローラと同じ3.3Vまたは5Vの電源電圧を採用します。最大40VのLED電源電圧に対応するため、LED電源は車両用バッテリを直接使用できます。LED電流はロードダンプ時に50mAを上回らないにようにしてください。車両用バッテリは大きく変動することから、安定したLED輝度を実現するため、LED電源にはレギュレートされた電圧(5Vなど)を推奨します。