JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
The LIN transmitter has thresholds and AC switching parameters according to the LIN specification. The transmitter is a low side transistor with internal current limitation and thermal shutdown. During a thermal shutdown condition, the transmitter is disabled to protect the device. There is an internal pull-up resistor with a serial diode structure to VSUP, so no external pull-up components are required for LIN responder applications. An external pull-up resistor and series diode to VSUP must be added when the device is used for in a commander application per the LIN specification.