JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
The WAKE pin is a high-voltage input used for the local wake-up (LWU) function. This function is explained further in Section 9.4.4.1 section. The pin is defaulted to bidirectional edge trigger, meaning it recognizes a local wake-up (LWU) on a rising or falling edge of WAKE pin transition.