JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RXD | 1 | Digital | LIN receive data output, open-drain |
EN | 2 | Digital | Sleep mode control input, integrated pull-down |
WAKE | 3 | High Voltage | Local wake-up input, high voltage |
TXD | 4 | Digital | LIN transmit data input, integrated pulled down - active low after a local wake-up event |
GND | 5 | GND | Ground connection |
LIN | 6 | Bus IO | LIN bus input/output line |
VSUP | 7 | Supply | High-voltage supply from the battery |
INH | 8 | High Voltage | Inhibit output to control system voltage regulators and supplies, high voltage |
Thermal Pad | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |