JAJSHM2D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
The TLIN1021-Q1 contains logic to detect bus stuck dominant system faults and prevents the device from waking up falsely during the system fault. Upon entering sleep mode, the device detects the state of the LIN bus. If the bus is dominant, the wake-up logic is locked out until a valid recessive on the bus clears the bus stuck dominant fault, preventing excessive current use, see Figure 9-2 and Figure 9-3.