JAJSEB0D December 2017 – June 2022 TLIN1022-Q1
PRODUCTION DATA
ESD and Surge Protection Ratings | VALUE | UNIT | ||
---|---|---|---|---|
V(ESD) | IEC 61000-4-2 contact discharge electrostatic discharge(1) | LIN bus and VSUP pin to GND(3) | ±6000 | V |
V(ESD) | IEC 61000-4-2 air-gap discharge electrostatic discharge(1) | LIN bus and VSUP pin to GND(3) | ±15000 | |
V(ESD) | Powered ESD Performance, per SAEJ2962-1(2) | contact discharge | ±8000 | V |
V(ESD) | Powered ESD Performance, per SAEJ2962-1(2) | air-gap discharge | ±15000 | |
ISO7637-2(4) & IEC 62215-3 Transients according to IBEE LIN EMC test spec LIN bus pin and VSUP | Pulse 1 | –100 | V | |
Pulse 2 | 75 | V | ||
ISO7637-2(4) & IEC 62215-3 Transients according to IBEE LIN EMC test spec LIN bus pin and VSUP | Pulse 3a | –150 | V | |
Pulse 3b | 100 | V |