JAJSF71D April 2018 – June 2022 TLIN1024-Q1
PRODUCTION DATA
These high voltage input/output pins are single wire LIN bus transmitters and receivers. The LIN pins can survive excessive DC and transient voltages up to 45 V. Reverse currents from the LIN pins to supply (VSUP1/2) are minimized with blocking diodes, even in the event of a ground shift or loss of supply (VSUP1/2).