JAJSF71D April 2018 – June 2022 TLIN1024-Q1
PRODUCTION DATA
Symbol | Parameter | MIN | MAX | UNIT |
---|---|---|---|---|
VSUP1/2 | Supply voltage range (ISO/DIS 17987 Param 10) | –0.3 | 45 | V |
VLIN | LIN Bus input voltage (ISO/DIS 17987 Param 82) | –45 | 45 | V |
VLOGIC | Logic Pin Voltage (RXDx, TXDx, ENx) | –0.3 | 6 | V |
TA | Ambient temperature range | –40 | 125 | °C |
TJ | Junction temperature range | –55 | 150 | °C |
Tstg | Storage temperature range | –65 | 150 | °C |