JAJSF71D April 2018 – June 2022 TLIN1024-Q1
PRODUCTION DATA
Sleep Mode is the power saving mode for the TLIN1024-Q1. Even with extremely low current consumption in this mode, the TLIN1024-Q1 can still wake up from LIN bus through a wake up signal or if EN is set high for > tMODE_CHANGE. The Lin bus is filtered to prevent false wake up events. The wake up events must be active for the respective time periods (tLINBUS).
The sleep mode is entered by setting EN low for longer than tMODE_CHANGE.
While the device is in sleep mode, the following conditions exist.