ISO/DIS 17987-1.2: Road vehicles -- Local Interconnect Network (LIN) -- Part 1: General information and use case definition
ISO/DIS 17987-4.2: Road vehicles -- Local Interconnect Network (LIN) -- Part 4: Electrical Physical Layer (EPL) specification 12V/24V
SAEJ2602-1: LIN Network for Vehicle Applications
LIN Specifications LIN 2.0, LIN 2.1, LIN 2.2 and LIN 2.2A
EMC requirements:
SAEJ2962-1: Communication Transceivers Qualification Requirements - LIN
ISO 10605: Road vehicles - Test methods for electrical disturbances from electrostatic discharge
ISO 11452-4:2011: Road vehicles - Component test methods for electrical disturbances from narrowband radiated electromagnetic energy - Part 4: Harness excitation methods
ISO 7637-1:2015: Road vehicles - Electrical disturbances from conduction and coupling - Part 1: Definitions and general considerations
ISO 7637-3: Road vehicles - Electrical disturbances from conduction and coupling - Part 3: Electrical transient transmission by capacitive and inductive coupling via lines other than supply lines
IEC 62132-4:2006: Integrated circuits - Measurement of electromagnetic immunity 150 kHz to 1 GHz - Part 4: Direct RF power injection method
IEC 61000-4-2
IEC 61967-4
CISPR25
Conformance Test requirements:
ISO/DIS 17987-7.2: Road vehicles -- Local Interconnect Network (LIN) -- Part 7: Electrical Physical Layer (EPL) conformance test specification
SAEJ2602-2: LIN Network for Vehicle Applications Conformance Test