JAJSMR1 August 2021 TLIN1039-Q1
PRODUCTION DATA
Figure 10-2 and Figure 10-3 show the propagation delay from the TXD pin to the LIN pin for the dominant to recessive and recessive to dominant edges. The device was configured as a commander node with an external pull-up resistor (1 kΩ) and 680 pF bus capacitance.