JAJSMR1 August 2021 TLIN1039-Q1
PRODUCTION DATA
If the EN pin is high at power-up, the device will power-up in normal mode. If the EN pin is low, it will power-up in standby mode. The EN pin controls the mode of the device. In normal operational mode the receiver and transmitter are active and the LIN transmission up to the LIN specified maximum of 20 kbps is supported. The receiver detects the data stream on the LIN bus and outputs it on RXD for the LIN controller. A recessive signal on the LIN bus is a logic high and a dominant signal on the LIN bus is a logic low. The driver transmits input data from TXD to the LIN bus. Normal mode is entered as EN transitions high while the TLIN1039-Q1 is in sleep or standby mode for > tNOMINT.