(1)
(2)
|
MIN |
MAX |
UNIT |
VSUP
|
Supply voltage range (ISO 17987) |
–0.3 |
45 |
V |
VLIN
|
LIN Bus input voltage (ISO 17987) |
–45 |
45 |
V |
VLOGIC_INPUT
|
Logic input voltage (TXD, EN) |
–0.3 |
6 |
V |
VLOGIC_OUTPUT
|
Logic output voltage (RXD) |
–0.3 |
6 |
V |
IO
|
Digital pin output current |
|
8 |
mA |
TJ
|
Junction Temp |
–55 |
165 |
°C |
Tstg
|
Storage temperature |
-65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) All voltage values are with respect to ground terminal.