JAJSMR1 August 2021 TLIN1039-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Voltage and Current | ||||||
VSUP | Operational supply voltage ISO 17987 Param 10 |
Device is operational beyond the LIN defined nominal supply voltage range See Figure 8-1 and Figure 8-2 |
4.5 | 36 | V | |
Nominal supply voltage ISO 17987 Param 10 |
Normal and standby modes(1)
See Figure 8-1 and Figure 8-2 |
4.5 | 36 | V | ||
Sleep mode | 4.5 | 36 | V | |||
ISUP | Supply current Bus dominant |
Normal mode EN = High, RLIN ≥ 500 Ω, CLIN ≤ 10 nF |
1.2 | 6.5 | mA | |
Standby mode EN = 0 V, RLIN ≥ 500 Ω, CLIN ≤ 10 nF |
1 | 1.7 | mA | |||
Supply current Bus recessive |
Normal mode EN = High |
300 | 700 | µA | ||
Standby mode EN = 0 V |
20 | 30 | µA | |||
Supply current Sleep mode |
4.5 V < VSUP ≤ 14 V, EN = 0 V, TXD and RXD floating |
9 | 14 | µA | ||
14 V < VSUP ≤ 36 V, EN = 0 V, TXD and RXD floating |
22 | µA | ||||
UVSUP(R) | Under voltage VSUP threshold | Ramp up | 4.15 | 4.45 | V | |
UVSUP(F) | Under voltage VSUP threshold | Ramp down | 3.5 | 4 | V | |
UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 0.13 | V |