JAJSMR1 August 2021 TLIN1039-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | LIN, VSUP terminal to GND(1) | IEC 62228-2 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | V |
LIN terminal to GND(1) | IEC 62228-2 per ISO 10605 Indirect contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | |||
VTRAN | Non-synchronous transient injection | LIN, VSUP terminal to GND(1) | IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 1 |
-100 | V |
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 2 |
75 | ||||
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3a |
-150 | ||||
IEC 62228-2 per IEC 62215-3 12 V electrical systems Pulse 3b |
150 | ||||
Direct capacitor coupling | LIN terminal to GND(2) | SAE J2962-1 per ISO 7637-3 DCC - Slow transient pulse |
±30 |