JAJSIA4C December 2019 – June 2022 TLIN2021-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human body model (HBM) classification level 3B: VSUP, INH, and WAKE with respect to ground | ±8000 | V | |
Human body model (HBM) classification level 3B: LIN with respect to ground | ±10000 | ||||
Human body model (HBM) classification level 3A: all other pins, per AEC Q100-002(1) | ±4000 | ||||
Charged device model (CDM) classification level C5, per AEC Q100-011 | All pins | ±750 | |||
LIN, VSUP, WAKE terminal to GND(2) | IEC 62228-3 per ISO 10605 Contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | |||
LIN terminal to GND(2) | IEC 62228-3 per ISO 10605 Indirect contact discharge R = 330 Ω, C = 150 pF (IEC 61000-4-2) |
±8000 | |||
LIN terminal to GND(3) | SAE J2962-1 per ISO 10605 Contact discharge |
±8000 | |||
LIN terminal to GND(3) | SAE J2962-1 per ISO 10605 Air discharge |
±25000 | |||
VTRAN | Non-synchronous transient injection | LIN, VSUP, WAKE terminal to GND(2) | IEC 62228-3 per IEC 62215-3 12 V electrical systems Pulse 1 |
-100 | |
IEC 62215-3 24 V electrical systems(4) Pulse 1 |
-450 | ||||
IEC 62228-3 per IEC 62215-3 12 V electrical systems 24 V electrical systems(4) Pulse 2 |
75 | ||||
IEC 62228-3 per IEC 62215-3 12 V electrical systems Pulse 3a |
-150 | ||||
IEC 62215-3 24 V electrical systems(4) Pulse 3a |
-225 | ||||
IEC 62228-3 per IEC 62215-3 12 V electrical systems Pulse 3b |
150 | ||||
IEC 62215-3 24 V electrical systems(4) Pulse 3b |
225 | ||||
Direct capacitor coupling | LIN terminal to GND(3) | SAE J2962-1 per ISO 7637-3 DCC - Slow transient pulse |
±85 |