JAJSJ97C July 2020 – March 2022 TLIN2027-Q1
PRODUCTION DATA
PIN | Type | DESCRIPTION | |
---|---|---|---|
Name | No. | ||
RXD | 1 | DO | RXD output (open-drain) interface reporting state of LIN bus voltage |
EN | 2 | DI | Enable input - High puts the device in normal operation mode and low puts the device in sleep mode |
NC | 3 | – | Not connected |
TXD | 4 | DI | TXD input interface to control state of LIN output - Internally pulled to ground |
GND | 5 | GND | Ground |
LIN | 6 | HV I/O | LIN bus single-wire transmitter and receiver |
VSUP | 7 | HV Supply | Device supply voltage (connected to battery in series with external reverse blocking diode) |
NC | 8 | – | Not connected |
Thermal Pad | - | No electrical connection. Can be connected to the PCB to improve thermal coupling (DRB package only) |