10 Revision History
Changes from B Revision (January 2014) to C Revision
-
Deleted "SD_IN"Go
-
Changed "WOL (Wake-On LAN)" to "Energy Saving"Go
-
Changed "WOL (Wake-On LAN)" to "Energy Saving"Go
-
Deleted Bit[14] Fiber Mode ControlGo
-
Changed "Active WOL" to "Active Energy Saving"Go
-
Changed "Passive WOL" to "Passive Energy Saving"Go
-
Deleted Fiber Mode Control Register (FIBCR)Go
-
Deleted Fiber Mode Control Register 2 (FIBCR2)Go
-
Deleted Fiber Mode Control Register 3 (FIBCR3)Go
-
Deleted Redundant row "Power dissipation 200 mW"Go
-
Deleted DC Characteristics, SD_INGo
-
VTH1 - max value deleted, 200-mV typ value addedGo
Changes from A Revision (March 2013) to B Revision
-
Changed "Low Power Consumption: <205mW PHY and 275mW with Center Tap (Typical)" to "Low Power Consumption: Single Supply: <205mW PHY 275mW with Center Tap (Typical) Dual Supplies: <126mW PHY and 200mW with Center Tap (Typical)"Go
-
Changed "Enables implementation of IEEE1588 Time Stamping at the MAC" to "Low Deterministic Latency Supports IEEE 1588 Implementations"Go
-
Reorderd features listGo
-
Changed "MII and RMII Interfaces" to "MII and RMII Capabilities"Go
-
Changed "Bus I/O Protection - ±16kV JEDEC HBM" to "HBM ESD protection on RD± and TD± of 16kV"Go
-
Added bullet item "Variable I/O voltage range: 1.8V to 3.3V"Go
-
Changed "Error-Free Operation up to 150 Meters Under Typical Conditions" to "Error-Free 100Base-T Operation up to 150 Meters Under Typical Conditions Error-Free 10Base-T Operation up to 300 Meters Under Typical Conditions"Go
-
Updated to include variable IO capability - changed signal name "VDD33_IO" to "VDD_IO"Go
-
Added variable IO capabilityGo
-
Changed RX_ER to dotted line to indicate optional signalGo
-
Changed recommended transformer from Pulse HX1188 to Pulse HX1198Go
-
Added Power Back Off Control Register (0AEh)Go
-
Corrected register summary tables to show extended registers beginning at 020hGo
-
Updated RMII Control and Status Register bit 5 descriptionGo
-
Deleted " Allow the system to reset the PHY using register access."Go
-
Added operating conditions for single and dual suppliesGo
-
Added variable IO capabilityGo
-
Changed title from "Active Power" to "Active Power, Single Supply Operation"Go
-
Added Dual Supply Operation tableGo