JAJSES5P July 2006 – February 2018 TLK2711-SP
PRODUCTION DATA.
The transmit data bus interface accepts 16-bit single-ended TTL parallel data at the TXD0–TXD15 pins. Data and K-code control is valid on the rising edge of the TXCLK. The TXCLK is used as the word clock. The data, K-code, and clock signals must be properly aligned as shown in Figure 7. Detailed timing information can be found in the Transmitter/Receiver Electrical Characteristics.