JAJSES5Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
Serial data is received on the RXP and RXN pins. The interpolator and clock recovery circuit locks to the data stream if the clock to be recovered is within 200PPM of the internally generated bit rate clock. The recovered clock is used to retime the input data stream. The serial data is then clocked into the serial-to-parallel shift registers. The 10-bit-wide parallel data is then multiplexed and fed into two separate 8-bit/10-bit decoders, where the data is then synchronized to the incoming data stream word boundary by detection of the comma 8-bit/10-bit synchronization pattern.