JAJSES5Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
Power supplies must be within recommended operating range and should have less than 100mV of ripple. Exceeding 100mV ripple can impact transmitted jitter and receiver jitter tolerance.
VDDA should be filtered from VDD. Filter values should be set to minimize any frequency components from power supply and/or digital logic that may exist in the system in the range of the PLL jitter transfer characteristics. The PLL is sensitive to noise in the range of 300kHz to 3MHz.