JAJSES5Q July 2006 – August 2024 TLK2711-SP
PRODUCTION DATA
The TLK2711-SP may be operated as full link with send/receive functions or each end of link may be transmit only or receive only.
The transmitter is always operational in either case as GTX_CLK is required to source the PLL. In transmit only cases, LCKREFN can be pulled low to disable the RX interface. See Power-On Reset for requirements.