at TJ = 25°C (unless otherwise noted); all voltages are with
respect to GND(1)
|
MIN |
MAX |
UNIT |
Voltage |
VIN |
–0.3 |
6 |
V |
VOUT |
–0.3 |
6 |
V |
Current |
IOUT |
Internally
limited |
|
Output short-circuit duration |
|
Indefinite |
|
Continuous total power dissipation |
PDISS |
See Thermal Information |
|
Temperature |
Operating junction, TJ |
–55 |
150 |
°C |
Storage,
Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.