JAJSBN2C May 2011 – January 2023 TLV1117LV
PRODUCTION DATA
The TLV1117LV is a low quiescent current linear regulator designed for high current applications. Unlike typical high current linear regulators, the TLV1117LV consumes significantly less quiescent current. This device delivers excellent line and load transient performance. The device is low noise, and exhibits a very good PSRR. As a result, this device is designed for high current applications that require very sensitive power-supply rails.
This regulators offer both current limit and thermal protection. The operating junction temperature range of the device is –40°C to +125°C.