JAJSBN2C May 2011 – January 2023 TLV1117LV
PRODUCTION DATA
For this design example, use the parameters listed in #GUID-ABCAF855-5170-43AF-BE07-0B35ECD448E9/SBVS1603423 as the input parameters.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 2.5 V to 3.3 V |
Output voltage | 1.8 V |
Output current | 500 mA |