JAJSCN6A November 2016 – May 2018 TLV170 , TLV2170 , TLV4170
PRODUCTION DATA.
The TLVx170 family of amplifiers is specified for operation from 2.7 V to 36 V (±1.35 V to ±18 V). Many of the specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Typical Characteristics: Table of Graphs section.