SBOS858 April 2017 TLV171-Q1
PRODUCTION DATA.
The TLVx171-Q1 family of devices is a 36-V,
single-supply, low-noise operational amplifier (op amp) with the ability to operate on supplies ranging from 4.5 V (± 2.25 V) to 36 V (±18 V). This series is available in multiple packages and offers low offset, drift, and low quiescent current. The single, dual, and quad versions all have identical specifications for maximum design flexibility.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV171-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
TLV2171-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV4171-Q1 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |