JAJSCL5C November 2016 – January 2019 TLV172 , TLV2172 , TLV4172
PRODUCTION DATA.
The input common-mode voltage range of the TLVx172 device extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
This device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. Table 2 lists the typical performances in this range.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Input common-mode voltage | (V+) – 2 | (V+) + 0.1 | V | |
Offset voltage | 7 | mV | ||
Offset voltage vs temperature | 12 | µV/°C | ||
Common-mode rejection | 65 | dB | ||
Open-loop gain | 60 | dB | ||
Gain-bandwidth product | 0.3 | MHz | ||
Slew rate | 0.3 | V/µs |