JAJSGP1 December 2018 TLV1805
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VS = 3.3V, 12V and 40V | -4.5 | ±0.5 | 4.5 | mV | |
VS = 3.3V, 12V and 40V, TA = –40°C to +125°C | -6.5 | 6.5 | |||||
dVIO/dT | Input offset voltage drift | TA = –40°C to +125°C | ±2.5 | μV/°C | |||
VHYS | Input hysteresis voltage | 14 | mV | ||||
VCM | Common-mode voltage range | TA = -40℃ to +125℃ | (V–) – 0.2 | (V+) + 0.2 | V | ||
IB | Input bias current | 0.05 | pA | ||||
IOS | Input offset current | 0.05 | pA | ||||
PSRR | Power-supply rejection ratio | VCM = V- | 95 | dB | |||
CMRR | Common-mode rejection ratio | (V–) < VCM < (V+) | 80 | dB | |||
VOL | Voltage output swing from (V–) | ISINK ≤ 5mA, input overdrive = –100 mV,
VS = 5V, TA = –40°C to +125°C |
300 | mV | |||
VOH | Voltage output swing from (V+)
|
ISOURCE ≤ 5mA, input overdrive = +100 mV,
VS = 5V, TA = –40°C to +125°C |
300 | mV | |||
Isc_source | Peak charging current (sourcing) with output shorted to V- (1) | Vs = 5 V to 40 V | 100 | mA | |||
Isc_sink | Peak dis-charging current (sinking) with output shorted to V+ (1) | Vs = 5 V to 40 V | 100 | mA | |||
IQ | Quiescent current | VS = 12 V, no load, VID = –0.1 V (output low), TA = 25°C | 135 | 200 | µA | ||
VS =12V to 40V no load, VID = –0.1 V (output low), TA = –40°C to +125°C | 400 | µA | |||||
tOFF | Time to enter shutdown | CL = 15 pF | 1.0 | µs | |||
tON | Time to exit shutdown | CL = 15 pF | 2.3 | µs | |||
VSD | Shutdown input: voltage range (2) | V s= 3.3 to 40V, TA = -40 to 125 °C | 0 | 5.5 | V | ||
VSD_VIH | SHDN pin input high level | VS = 3.3 V and 40V, TA = -40 to 125 °C | 2 | 1.35 | V | ||
VSD_VIL | SHDN pin input low level | VS = 3.3 V and 40V, TA = -40 to 125 °C | 0.65 | 0.4 | V | ||
IB-SDH | SHDN bias current | VS = VSD = 5.5 V | 0.015 | nA | |||
VS = 5 V, VSD = 0 V | 0.001 | nA | |||||
IQ-SD | Quiescent current (Shutdown) | VS = 12V; TS = 25°C; VSD > VSD_VIH Min | 9.5 | 13 | µA |