JAJSGP1 December 2018 TLV1805
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high-to-low (1) | CL = 15 pF | 250 | ns | ||
CL = 4 nF | 450 | ns | ||||
tPLH | Propagation delay time, low-to-high (1) | CL = 15 pF | 250 | ns | ||
CL = 4 nF | 500 | ns | ||||
tR | Rise time | 20% to 80%, CL = 15 pF | 18 | ns | ||
20% to 80%, CL = 4 nF | 0.3 | µs | ||||
tF | Fall time | 20% to 80%, CL = 15 pF | 10 | ns | ||
20% to 80%, CL = 4 nF | 0.26 | µs | ||||
tSTART | Power-up time (2) | 45 | µs |