JAJSJU2B October 2022 – September 2023 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
OUT1 | 1 | O | Output pin of the comparator 1 |
IN1– | 2 | I | Inverting input pin of comparator 1 |
IN1+ | 3 | I | Noninverting input pin of comparator 1 |
V- | 4 | — | Negative (low) supply |
IN2+ | 5 | I | Noninverting input pin of comparator 2 |
IN2– | 6 | I | Inverting input pin of comparator 2 |
OUT2 | 7 | O | Output pin of the comparator 2 |
V+ | 8 | — | Positive supply |
Thermal Pad | — | — | Connect directly to V- pin |