JAJSJU2B October 2022 – September 2023 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
The TLV18xx-Q1 input voltage range extends from 200 mV below V- to 200 mV above V+. The differential input voltage (VID) may be any voltage within these limits. No phase-inversion of the comparator output will occur when the input voltages stay within the specified range.
The Rail-to-Rail input does have an ESD clamp to the V+ supply line and therefore the input voltage must not exceed the supply voltages by more than 200mV. It is not recommended to apply signals to the rail to rail inputs with no supply voltage.