JAJSJU2B October 2022 – September 2023 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | WQFN | ||
OUT2(1) | 1 | 15 |
O |
Output pin of the comparator 2 |
OUT1(1) | 2 | 16 | O | Output pin of the comparator1 |
V+ |
3 | 1 | — | Positive supply |
IN1– | 4 | 2 | I | Negative input pin of the comparator 1 |
IN1+ | 5 | 4 | I | Positive input pin of the comparator 1 |
IN2– | 6 | 5 | I | Negative input pin of the comparator 2 |
IN2+ | 7 | 6 | I | Positive input pin of the comparator 2 |
IN3– | 8 | 7 | I | Negative input pin of the comparator 3 |
IN3+ | 9 | 8 | I | Positive input pin of the comparator 3 |
IN4– | 10 | 9 | I | Negative input pin of the comparator 4 |
IN4+ | 11 | 11 | I | Positive input pin of the comparator 4 |
V- | 12 | 12 | — | Negative supply |
OUT4 | 13 | 13 | O | Output pin of the comparator 4 |
OUT3 | 14 | 14 | O | Output pin of the comparator 3 |
NC | — | 3 | — | No Internal Connection - Leave floating or GND |
NC | — | 10 | — | No Internal Connection - Leave floating or GND |
Thermal Pad | — | PAD | — | Connect directly to V- pin. |