JAJSJU2B October 2022 – September 2023 TLV1811-Q1 , TLV1812-Q1 , TLV1814-Q1 , TLV1821-Q1 , TLV1822-Q1 , TLV1824-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
TPD-HL | Propagation delay time, high-to-low | VOD = 10 mV, CL = 50 pF | 900 | ns |
||
TPD-HL | Propagation delay time, high-to-low | VOD = 100 mV, CL = 50 pF | 450 | ns |
||
TPD-LH | Propagation delay time, low-to-high, push-pull output | VOD = 10 mV, CL = 50 pF | 900 | ns | ||
TPD-LH | Propagation delay time, low-to-high, push-pull output | VOD = 100 mV, CL = 50 pF | 420 | ns |
||
TRISE | Output Rise Time, 20% to 80%, push-pull output | CL = 50 pF | 15 | ns | ||
TFALL | Output Fall Time, 80% to 20% | CL = 50 pF | 15 | ns | ||
FTOGGLE | Toggle Frequency | VID = 100 mV, CL = 50 pF | 500 | kHz | ||
POWER ON TIME | ||||||
PON | Power on-time | 200 | µs |