SNOSDI4A March 2024 – December 2024 TLV1871 , TLV1872
PRODMIX
Due to the fast output edges, proper bypass capacitors on the supply pin are critical to prevent supply ringing and false triggers and oscillations. Bypass the supply directly at each device with a low ESR 0.1µF ceramic SMT bypass capacitor as directly as possible between the supply pins and ground. Narrow peak currents are drawn during the output transition time due to the push-pull output device. These narrow pulses can cause poorly bypassed supply lines and poor grounds to ring, possibly causing common mode variations that can disturb the input voltage range and create an inaccurate comparison or even oscillations or false-triggers
For more information, please see the Separate Power Supplies section for more information.