SNOSDI4A March 2024 – December 2024 TLV1871 , TLV1872
PRODMIX
Supply Voltage
+3.3V, +12V and -12V
Input Voltage Range
Bipolar ±100mVp to ±12Vp
Threshold Level
0V (or GND)
Frequency Range
Logic Output Voltage
0 to 3.3V