over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Input Supply Voltage: (VCCI – VEEI) |
–0.3 |
42 |
V |
Output Negative Supply Voltage: VEEO |
VEEI |
VEEI + 20 |
V |
Output Positive Supply Voltage: VCCO |
VEEO – 0.3 |
VCCI + 0.3 |
V |
Input pins (IN+, IN–) (2) |
VEEI – 0.3 |
VCCI + 0.3 |
V |
Current into input pins (IN+, IN–) (2) |
–10 |
10 |
mA |
Output (OUT) from VEEO (3) |
–0.3 |
(VCCO) + 0.3 |
V |
Output short circuit current(4)(5) |
–10 |
10 |
mA |
Junction temperature, TJ |
|
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to (VEEI) and (VCCI). Input signals that can swing more than 0.3 V beyond the supply rails must be current-limited to 10 mA or less.
(3) Output (OUT) is diode-clamped to (VEEO) and (VCCO). Please see the Outputs and ESD Protection section of the Application Information Section for more information.
(4) Output sinking and sourcing current is internally limited to <35mA when operating within the Absolute Maximum output voltage limits. The Absoulute Maximum Output Current limit specified here is the maximum current through the clamp structure when exceeding the supply votlage below (VEEO) or above (VCCO).
(5) Continuous output short circuits at elevated supply voltages can result in excessive heating and exceeding the maximum allowed junction temperature, leading to eventual device destruction.