JAJSHQ2 July 2019 TLV2186
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±10 | ±250 | μV | |||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.1 | ±1.0 | μV/°C | ||
PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±0.05 | ±1 | μV/V | ||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | 0.1 | 0.6 | nA | |||
TA = –40℃ to +85℃ | 0.6 | ||||||
TA = –40℃ to +125℃ | 5 | ||||||
IOS | Input offset current | 0.1 | 1.2 | nA | |||
TA = –40℃ to +85℃ | 1.2 | ||||||
TA = –40℃ to +125℃ | 2 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1 Hz to 10 Hz | 110 | nVRMS | ||||
eN | Input voltage noise density | f = 1 kHz | 38 | nV/√Hz | |||
iN | Input current noise | f = 1 kHz | 100 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) – 0.2 | (V+) + 0.2 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.1 < VCM < (V+) + 0.1 V, TA = –40℃ to +125℃ | VS = ±2.25 V | 108 | 126 | dB | |
VS = ±12 V | 110 | 134 | |||||
(V–) – 0.1 < VCM < (V+) + 0.1 V, TA = –40℃ to +125℃ | VS = ±2.25 V | 106 | 114 | ||||
VS = ±12 V | 106 | 120 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | 750 | kHz | ||||
SR | Slew rate | 1-V step, G = 1 | 0.35 | V/μs | |||
tS | Settling time | To 0.1%, 1-V step , G = 1 | 7.5 | μs | |||
Overload recovery time | VIN × gain > VS | 10 | μs | ||||
INPUT CAPACITANCE | |||||||
ZID | Differential | 100 || 5 | MΩ || pF | ||||
ZICM | Common-mode | 50 || 2.5 | GΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = ±12 V | (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ | 120 | 140 | dB | |
(V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ, TA = –40°C to 125°C | 120 | 134 | |||||
(V–) + 0.65 V < VO < (V+) – 0.65 V, RL = 2 kΩ | 120 | 140 | |||||
(V–) + 0.65 V < VO < (V+) – 0.65 V, RL = 2 kΩ, TA = –40°C to 125°C | 120 | 134 | |||||
OUTPUT | |||||||
VO | Voltage output swing from both rails | No load | 5 | 20 | mV | ||
RL = 10 kΩ | 60 | 100 | |||||
RL = 2 kΩ | 340 | 500 | |||||
RL = 10 kΩ, TA = –40℃ to +125℃ | 90 | 115 | |||||
ISC | Short-circuit current | ±20 | mA | ||||
CLOAD | Capacitive load drive | See typical curves | |||||
RO | Open-loop output impedance | See typical curves | |||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = ±2.25 to ±12 V | 90 | 130 | µA | ||
TA = –40°C to 125°C | 150 |