SLVS067M March 1992 – November 2016 TLV2217
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
See Figure 6 for an example layout for the TLV2217 using the TO-220 package. Input and output bypass capacitors must be placed as close to the device pins as possible. The output capacitor must have a specified ESR in the range defined by Figure 4. Additionally, the ground pin and thermal tab must be well connected to a ground plane to aid in thermal dissipation.