JAJSEM1F March 2001 – August 2016 TLV2370 , TLV2371 , TLV2372 , TLV2373 , TLV2374 , TLV2375
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VDD(2) | 16.5 | V | |
Differential input voltage, VID | –VDD | VDD | ||
Input voltage, VI(2) | –0.2 | VDD + 0.2 | ||
Current | Input current, IIN | –10 | 10 | mA |
Output current, IO | –100 | 100 | ||
Temperature | Operating free-air temperature, TA: I-suffix | –40 | 125 | °C |
Maximum junction temperature, TJ | 150 | |||
Storage temperature, Tstg | –65 | 150 |