JAJSEM1F March 2001 – August 2016 TLV2370 , TLV2371 , TLV2372 , TLV2373 , TLV2374 , TLV2375
PRODUCTION DATA.
DEVICE | VDD
(V) |
VIO
(µV) |
IQ/Ch
(µA) |
IIB
(pA) |
GBW
(MHz) |
SR
(V/µs) |
SHUTDOWN | RAIL-TO-RAIL | SINGLES,
DUALS, QUADS |
---|---|---|---|---|---|---|---|---|---|
TLV237x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | Yes | I/O | S, D, Q |
TLC227x | 4 to 16 | 300 | 1100 | 1 | 2.2 | 3.6 | — | O | D, Q |
TLV27x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | — | O | S, D, Q |
TLC27x | 3 to 16 | 1100 | 675 | 1 | 1.7 | 3.6 | — | — | S, D, Q |
TLV246x | 2.7 to 16 | 150 | 550 | 1300 | 6.4 | 1.6 | Yes | I/O | S, D, Q |
TLV247x | 2.7 to 16 | 250 | 600 | 2 | 2.8 | 1.5 | Yes | I/O | S, D, Q |
TLV244x | 2.7 to 10 | 300 | 725 | 1 | 1.8 | 1.4 | — | O | D, Q |
DEVICE | NUMBER OF CHANNELS | PACKAGE TYPES | SHUTDOWN | UNIVERSAL EVM BOARD | ||||
---|---|---|---|---|---|---|---|---|
PDIP | SOIC | SOT-23 | TSSOP | MSOP | ||||
TLV2370 | 1 | 8 | 8 | 6 | — | — | Yes | See the EVM Selection Guide |
TLV2371 | 1 | 8 | 8 | 5 | — | — | — | |
TLV2372 | 2 | 8 | 8 | — | — | 8 | — | |
TLV2373 | 2 | 14 | 14 | — | — | 10 | Yes | |
TLV2374 | 4 | 14 | 14 | — | 14 | — | — | |
TLV2375 | 4 | 16 | 16 | — | 16 | — | Yes |