JAJSEU0G March 2003 – February 2018 TLV2460A-Q1 , TLV2461A-Q1 , TLV2462-Q1 , TLV2462A-Q1 , TLV2463A-Q1 , TLV2464A-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VDD = 5 V
VIC = 2.5 V VO = 2.5 V RS = 50 Ω |
TLV246x-Q1 | TA = 25°C | 150 | 2000 | μV | |
Full range(1) | 2200 | |||||||
TLV246xA-Q1 | TA = 25°C | 150 | 1500 | |||||
Full range(1) | 1700 | |||||||
αVIO | Temperature coefficient of input offset voltage | VDD = 5 V
VIC = 2.5 V VO = 2.5 V RS = 50 Ω |
2 | μV/°C | ||||
IIO | Input offset current | VDD = 5 V
VIC = 2.5 V VO = 2.5 V RS = 50 Ω |
TA = 25°C | 0.3 | 7 | nA | ||
Full range(1) | 60 | |||||||
IIB | Input bias current | VDD = 5 V
VIC = 2.5 V VO = 2.5 V RS = 50 Ω |
TA = 25°C | 1.3 | 14 | nA | ||
Full range(1) | 60 | |||||||
VOH | High-level output voltage | IO = –2.5 mA | TA = 25°C | 4.9 | V | |||
Full range(1) | 4.8 | |||||||
IO = –10 mA | TLV246x-Q1,
TLV246xA-Q1 |
TA = 25°C | 4.8 | |||||
Full range(1) | 4.7 | |||||||
TLV2462QDGKRQ1 | TA = 25°C | 4.8 | ||||||
Full range(1) | 4.4 | |||||||
VOL | Low-level output voltage | VIC = 2.5 V
IOL = 2.5 mA |
TA = 25°C | 0.1 | V | |||
Full range(1) | 0.2 | |||||||
VIC = 2.5 V
IOL = 10 mA |
TA = 25°C | 0.2 | ||||||
Full range(1) | 0.3 | |||||||
IOS | Short circuit output current | Sourcing | TA = 25°C | 145 | mA | |||
Full range(1) | 60 | |||||||
Sinking | TA = 25°C | 100 | ||||||
Full range(1) | 60 | |||||||
IO | Output current | Measured 1 V from rail | TA = 25°C | ±80 | mA | |||
AVD | Large-signal differential voltage amplification | VIC = 2.5 V
RL = 10 kΩ VO = 1 V to 4 V |
TA = 25°C | 92 | 109 | dB | ||
Full range(1) | 90 | |||||||
ri(d) | Differential input resistance | TA = 25°C | 109 | Ω | ||||
ci(o) | Common-mode input capacitance | f = 10 kHz | TA = 25°C | 7 | pF | |||
zo | Closed-loop output impedance | f = 100 kHz, AV = 10 | TA = 25°C | 29 | Ω | |||
CMRR | Common-mode rejection ratio | VICR = 0 V to 5 V
RS = 50 Ω |
TA = 25°C | 71 | 85 | dB | ||
Full range(1) | 60 | |||||||
kSVR | Supply-voltage rejection ratio (ΔVDD± / ΔVIO) | VDD = 2.7 V to 6 V
VIC = VDD / 2; no load |
TA = 25°C | 80 | 85 | dB | ||
Full range(1) | 75 | |||||||
VDD = 3 V to 5 V
VIC = VDD / 2; no load |
TA = 25°C | 85 | 95 | |||||
Full range(1) | 80 | |||||||
IDD | Supply current (per channel) | VO = 2.5 V; no load | TA = 25°C | 0.55 | 0.65 | mA | ||
Full range(1) | 1 | |||||||
IDD(SHDN) | Supply current in shutdown (TLV2460-Q1,
TLV2463-Q1) |
SHDN < 0.7 V, Per channel in shutdown | TA = 25°C | 1 | μA | |||
Full range(1) | 3 |