SLOS922A September 2015 – December 2015 TLV27L2-Q1
PRODUCTION DATA.
The TLV27L2-Q1 device is specified for operation from 2.7 V to 16 V (±1.35 V to ±8 V); many specifications apply from –40°C to +125°C. The Typical Characteristics presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
CAUTION
Supply voltages larger than 16.5 V can permanently damage the device (see the Absolute Maximum Ratings table).
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout Guidelines section.