SLOS922A September 2015 – December 2015 TLV27L2-Q1
PRODUCTION DATA.
All DC specifications are maximum values while AC specifications are typical values.
PART NUMBER | VS
(V) |
IQ/ch (µA) |
VICR
(V) |
VIO
(mV) |
IIB
(pA) |
GBW (MHz) |
SLEW RATE (V/µs) |
Vn, 1 kHz (nV/√Hz) |
---|---|---|---|---|---|---|---|---|
TLV27L2-Q1 | 2.7 to 16 | 11 | –0.2 to VS + 1.2 | 5 | 60 | 0.18 | 0.06 | 89 |
OPAx348-Q1 | 2.1 to 5.5 | 65 | –0.2 to VS + 0.2 | 5 | 10 | 1 | 0.5 | 35 |
OPAx333-Q1 | 1.8 to 5.5 | 25 | –0.1 to VS + 0.1 | 0.01 | 200 | 0.35 | 0.16 | 55 |
OPA2314-Q1 | 1.8 to 5.5 | 180 | –0.2 to VS + 0.2 | 2.5 | 10 | 2.7 | 1.5 | 14 |
OPAx376-Q1 | 2.2 to 5.5 | 950 | –0.1 to VS + 0.1 | 0.025 | 10 | 5.5 | 2 | 7.5 |
TLV226x-Q1 | 2.7 to 8 | 500 | –0.3 to VS – 0.8 | 0.95 | 60 | 0.67 | 0.55 | 12 |