SBOSAG5 December 2024 – December 2024 TLV2888
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 7-7 shows the TLVx888 configured as a programmable current source for a ground referenced load. To achieve single supply operation, a two stage design is employed. The first stage sets a reference current, and the second stage acts as a current mirror with gain. The TLVx888 are used to regulate the current sourced from the transistors in both stages.