JAJSN62C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
Under-voltage detection is frequently required to alert the system that a battery voltage has dropped below the usable voltage level. Figure 23 shows a simple under-voltage detection circuit using the TLV3012 which is configured as a non-inverting comparator with the integrated 1.242 V reference is externally connected to the inverting input pin (IN-).