JAJSN62C february 2004 – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Propagation delay time, low to high | f = 10 kHz, VSTEP = 1 V, input overdrive = 10 mV | 12 | μs | |||
f = 10 kHz, VSTEP = 1 V, input overdrive = 100 mV | 6 | |||||
Propagation delay time, high to low | f = 10 kHz, VSTEP = 1 V, input overdrive = 10 mV | 13.5 | μs | |||
f = 10 kHz, VSTEP = 1 V, input overdrive = 100 mV | 6.5 | |||||
tr | Rise time | CL = 10 pF | 100 | ns | ||
tf | Fall time | CL = 10 pF | 100 | ns |