JAJSE31A October 2017 – December 2018 TLV2313-Q1 , TLV313-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | 0.75 | 3 | mV | |||
dVOS/dT | Input offset voltage vs temperature | TA = –40°C to 125°C | 2 | µV/°C | |||
PSRR | Power-supply rejection ratio | 74 | 90 | dB | |||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | No phase reversal, rail-to-rail input | (V–) – 0.2 | (V+) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | (V–) – 0.2 V < VCM < (V+) – 1.3 V | 85 | dB | |||
VCM = –0.2 V to 5.7 V | 64 | 80 | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±1 | pA | ||||
IOS | Input offset current | ±1 | pA | ||||
NOISE | |||||||
Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 6 | µVPP | ||||
en | Input voltage noise density | f = 10 kHz | 22 | nV/√Hz | |||
f = 1 kHz | 26 | ||||||
in | Input current noise density | f = 1 kHz | 5 | fA/√Hz | |||
INPUT CAPACITANCE | |||||||
CIN | Differential | 1 | pF | ||||
Common-mode | 5 | ||||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | 0.05 V < VO < (V+) – 0.05 V
RL = 100 kΩ |
104 | dB | |||
0.3 V < VO < (V+) – 0.3 V
RL = 2 kΩ |
100 | 110 | |||||
Phase margin | VS = 5 V, G = +1 | 65 | ° | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | VS = 5 V, CL = 10 pF | 1 | MHz | |||
SR | Slew rate | VS = 5 V, G = +1 | 0.5 | V/µs | |||
tS | Settling time | To 0.01%, VS = 5 V, 2-V step , G = +1 | 6 | µs | |||
Overload recovery time | VS = 5 V, VIN × Gain > VS | 3 | µs | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | RL = 100 kΩ(2) | 5 | 20 | mV | ||
RL = 2 kΩ(2) | 75 | 100 | |||||
ISC | Short-circuit current | ±15 | mA | ||||
RO | Open-loop output impedance | 2300 | Ω | ||||
POWER SUPPLY | |||||||
VS | Specified voltage range | 1.8 (±0.9) | 5.5 (±2.75) | V | |||
IQ | Quiescent current per amplifier | TA = –40°C to 125°C, VS = 5 V, IO = 0 mA | 65 | 90 | µA | ||
Power-on time | VS = 0 V to 5 V, to 90% IQ level | 10 | µs |